ITEM NO. | AP-DH1820 |
Weight | 131 g |
Dimensions | 6.5 × 12 × 1820 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
1,820 mm | 12 mm | 6.5 mm | 131 g |
Components
Component | Material | Finish |
• Aluminum shelf standard
• Easy to cut to desired length
• Designed for press-fit mount without using screws
• New slot shape to prevent shelf support from falling off
• Screws and accessories sold separately
ITEM NO. | AP-DH1820 |
Weight | 131 g |
Dimensions | 6.5 × 12 × 1820 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
1,820 mm | 12 mm | 6.5 mm | 131 g |
Component | Material | Finish |
No videos yet!
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)