900-KDSHEET METAL CAM LOCK - KEYED DIFFERENTLY

Description

• Brass cylinder cam lock
• Reversible key
• 90 degree cam rotation
• Key is removable in locked position only (key works as a knob in unlocked position.)
• 1 million key changes available

PRODUCT INFORMATION

FEATURES

  • Brass cylinder cam lock
  • Reversible key
  • 90 degree cam rotation
  • Key is removable in locked position only (key works as a knob in unlocked position.)
  • 1 million key changes available

PURCHASE NOTES

  • Please specify keyed alike or differently when ordering
  • Includes 2 keys
  • Master keyed lock available at surcharge. (Maximum 2, 520 key changes per master key.)

INSTALLATION NOTES

  • Designed for sheet metal installation
  • Recommended panel thickness 0.8mm-8mm (1/32″-5/16″)
Applications

SHEET METAL CAM LOCK – KEYED DIFFERENTLY

Specs
ITEM NO.900-KD
Weight 120 g
Dimensions 29 × 29 mm
RoHS Status

Not Compliant

Overall Length (mm) Width (mm) Height (mm) Weight (g)
35 mm 29 mm 120 g

Components

Component Material Finish
Body Brass Chrome
Ring Brass Chrome
Cam Steel Yellow Zinc Chromate
Hex Nut Steel Yellow Zinc Chromate
Washer Steel Nickel
Key Brass Nickel
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads