SHEET METAL CAM LOCK – KEYED ALIKE
FEATURES
- Brass cylinder cam lock
- Reversible key
- 90 degree cam rotation
- Key is removable in locked position only (key works as a knob in unlocked position.)
- 1 million key changes available
PURCHASE NOTES
- Please specify keyed alike or differently when ordering
- Includes 2 keys
- Master keyed lock available at surcharge. (Maximum 2, 520 key changes per master key.)
INSTALLATION NOTES
- Designed for sheet metal installation
- Recommended panel thickness 0.8mm-8mm (1/32″-5/16″)