Image coming soon
3800S-S600

SHEET METAL CAM LOCK K.A - 3800S-S600

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
119
Length or Depth of Item when closed (mm)
37
Length or Depth of Item when closed (in)
1.5
Height of Item (mm)
54
Height of Item (in)
2.1875
Width of Item (mm)
28
Width of Item (in)
1.125
Max. Door Thickness (mm)
10
Max. Door Thickness (in)
0.375
Min. Door Thickness (mm)
2
Min. Door Thickness (in)
0.0625
Master Keying Availability
Y
Million Lock
N
Key Changes
300
Glass Installation
N
Sheet Metal Installation
Y
Wood Installation
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M24 x 1
Fasteners Type
Metric hex nut
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

Image coming soon

$0.00
Image coming soon

$57.10
Image coming soon

$49.40
SHEET METAL CAM LOCK - 900-KD

$0.00
SHEET METAL CAM LOCK - 920BS-KD

$49.40