Product Specifications
Material
Plastic (POM)
Finish
White
Weight of Item (g)
21
Length or Depth of Item when closed (mm)
21
Length or Depth of Item when closed (in)
0.875
Length or Depth of Item when open (mm)
21
Length or Depth of Item when open (in)
0.875
Height of Item (mm)
13
Height of Item (in)
0.5625
Width of Item (mm)
50
Width of Item (in)
2
Magnetic Force (kg)
3
Magnetic Force (lbs)
6.6
Sealed
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm or #8 Self tapping panhead
Is NSF Compliant
Y
Is REACH Compliant
SHVC 223 6/20/22
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files