Product Description
- Hermetically sealed, ideal for high corrosion resistance
- No metal-to-metal contact, ideal for cleanroom application
- Strong magnetic force
- Optional counterplate: Stainless Steel - MC-JM49, AS-68 Plastic Sealed - MC-JMP45
Product Specifications
Material
Plastic (POM)
Finish
Black
Weight of Item (g)
21
Length or Depth of Item when closed (mm)
21
Length or Depth of Item when closed (in)
0.827
Length or Depth of Item when open (mm)
21
Length or Depth of Item when open (in)
0.827
Height of Item (mm)
13
Height of Item (in)
0.512
Width of Item (mm)
50
Width of Item (in)
1.969
Magnetic Force (kg)
3
Magnetic Force (lbs)
6.6
Sealed
Y
Snap-in
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
4 mm or #8
Fasteners Type
4mm or #8 Self tapping panhead
Is NSF Compliant
Y
Is REACH Compliant
REACH 235 = 240202
Is RoHS Compliant
RoHS 3
Downloadable Files