Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
5
Length or Depth of Item when closed (mm)
47.45
Length or Depth of Item when closed (in)
1.875
Height of Item (mm)
22.25
Height of Item (in)
0.9375
Width of Item (mm)
8
Width of Item (in)
0.375
Load Capacity (kg)
7
Load Capacity (lbs)
15.4
For Drywall
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files