J95SC-0NISAFETY COVER FOR J95 HINGE (INSET)
Description
• Decorative cover for J95 hinges
• The cover locks the release lever of J95 hinge to prevent accidental removal
•
ITEM NO. | J95SC-0NI |
Weight | 3 g |
Dimensions | 21 × 21 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
60 mm | 21 mm | 26 mm | 3 g |
Components
Component | Material | Finish |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!