ASD-200

Stainless Steel Ventilator - ASD-200

MSRP:
$6.30 USD
(No reviews yet) Write a Review
ASD-200

Stainless Steel Ventilator - ASD-200

MSRP:
$6.30 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • 1.5 mm (1/16") diameter holes
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
23
Length or Depth of Item when closed (mm)
5
Length or Depth of Item when closed (in)
0.25
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
200
Width of Item (in)
7.875
Bore Dimensions(mm)
193 x 42.8
Nesting Grommets
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

Stainless Steel Ventilator  - ASD-150

$4.90
Stainless Steel Ventilator  - SAD-200

$14.90
Stainless Steel Ventilator  - ASM-37

$2.60
Stainless Steel Ventilator  - AST-100

$6.00
Stainless Steel Ventilator  - AST-45

$2.90