Product Specifications
Material
303 Stainless Steel
Finish
Satin
Weight of Item (g)
205
Length or Depth of Item when closed (mm)
312.5
Length or Depth of Item when closed (in)
12.3125
Height of Item (mm)
62
Height of Item (in)
2.5
Width of Item (mm)
24
Width of Item (in)
1
Load Capacity (kg)
2.5
Load Capacity (lbs)
5.5
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
Y
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files