ITEM NO. | SPH-5 |
Weight | 8 g |
Dimensions | 24.6 × 15 mm |
Load Capacity (kg) | 130/4pcs |
Load Capacity (lbs) | 286/4pcs |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
24.6 mm | 15 mm | 8 g |
Components
Component | Material | Finish |
Pad | Synthetic Rubber | Black |