SP-1820WT

STAINLESS STEEL SHELF STANDARD WHITE - SP-1820WT

Product Specifications
Material
304 Stainless Steel, Plastic
Finish
Satin, Black
Weight of Item (g)
222
Length or Depth of Item when closed (mm)
1820
Length or Depth of Item when closed (in)
71.6875
Length or Depth of Item when closed (mm)
1820
Length or Depth of Item when open (in)
71.6875
Height of Item (mm)
5
Height of Item (in)
0.25
Width of Item (mm)
15
Width of Item (in)
0.625
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL THIN HEAVY DUTY SHELF STANDARD WHITE - SPE-1820WT

$12.80
STAINLESS STEEL SHELF STANDARD - SP-1820

$15.10
STAINLESS STEEL SHELF STANDARD - SPH-1820

$15.70
STAINLESS STEEL THIN HEAVY DUTY SHELF STANDARD - SPE-1820

$6.10
STAINLESS STEEL THIN HEAVY DUTY SHELF STANDARD BLACK - SPE-1820-BL

$10.50