ITEM NO. | F-300 |
Weight | 113 g |
Dimensions | 337 × 15 × 40 mm |
RoHS Status | RoHS 3 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
337 mm | 40 mm | 113 g |
Components
Component | Material | Finish |
• Not load bearing keeps lids from over extending
• Can be installed individually or in pairs
• Non-Handed: Can be installed on left or right side
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)