HP-50S/S HASP-50

Specs
ITEM NO.HP-50
Weight 24 g
Dimensions 22 × 50 × 22.3 mm
Overall Length (mm) Width (mm) Height (mm) Weight (g)
50 mm 22.3 mm 22 mm 24 g

Components

Component Material Finish
CAD/BIM Files
Videos

No videos yet!

Downloads