ITEM NO. | RF-U50 |
Weight | 40 g |
Dimensions | 50 × 38 × 47 mm |
Load Capacity (kg) | 6.1 |
Load Capacity (lbs) | 13 |
Range of Motion (degree) | 360 (Rotates) and 180 (Swing) |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
50 mm | 38 mm | 47 mm | 40 g |
Components
Component | Material | Finish |