SRN-C2-L301G1

ROTARY DAMPER - SRN-C2-L301G1

Product Specifications
Material
Plastic (PC)
Finish
Black
Weight of Item (g)
3.5
Length or Depth of Item when closed (mm)
27.5
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
14
Height of Item (in)
0.5625
Width of Item (mm)
15
Width of Item (in)
0.625
Max. Torque (kgf-cm/ea)
0.3
Max. Torque (lbs-in/ea)
0.26
Max. Torque (kgf-cm/pr)
0.6
Max. Torque (lbs-in/pr)
0.52
Dampening Direction
Counter clockwise
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3 mm pan head screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

ROTARY DAMPER - SRN-C2-R301G1

$0.00
ROTARY DAMPER - SRN-C2-R301

$0.00
ROTARY DAMPER - SRN-C2-L301

$0.00
ROTARY DAMPER - SRN-D2-L501

$0.00
ROTARY DAMPER - SRN-D2-L152

$0.00