ML-ZN80-BL

Push-To-Open Door Latch - ML-ZN80-BL

MSRP:
$53.00 USD
(No reviews yet) Write a Review
ML-ZN80-BL

Push-To-Open Door Latch - ML-ZN80-BL

MSRP:
$53.00 USD
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description
  • Designed for use with large inset or overlay doors
  • Screws are hidden for a clean appearance
  • Magnetic bolt allows 1.5° of play for better alignment with strike plate
  • Made of metal and flame resistant plastic (UL94V-0)
Product Specifications
Material
Zinc Alloy
Finish
Black
Weight of Item (g)
160
Length or Depth of Item when closed (mm)
62
Length or Depth of Item when closed (in)
2.441
Length or Depth of Item when open (mm)
87
Length or Depth of Item when open (in)
3.425
Height of Item (mm)
22
Height of Item (in)
0.866
Width of Item (mm)
39
Width of Item (in)
1.535
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3 X 16, 4 x 16
Fasteners Type
Screw - Flathead(s)
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products

Push-To-Open Door Latch  - ML-ZN80-BR

$65.00
ML-ZN80-WT Door Latch

$53.00