ITEM NO. | 251F-06-3 |
Weight | 15 g |
Dimensions | 30 × 30 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
24.5 mm | 24 mm | 15 g |
Components
Component | Material | Finish |
Plug | Polyacetal | Black |
Ring | Steel | Black |
Socket | Polyacetal | Black |
Nut | Polyacetal | Black |