ITEM NO. | 151F-06-2 |
Weight | 51 g |
Dimensions | 30 × 30 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
24.5 mm | 24 mm | 15 g |
Components
Component | Material | Finish |
Plug | Brass | Chrome |
Ring | Steel | Plain |
Socket | Brass | Chromate |
Nut | Zinc Alloy | Chromate |