2150BPUSH LOCK

Specs
ITEM NO.2150B
Weight 50 g
Dimensions 41.7 mm
Key Changes

24

Master Keying Availability

No

Overall Length (mm) Width (mm) Height (mm) Weight (g)
41.7 mm 50 g

Components

Component Material Finish
Body Zinc Alloy Nickel
Key Brass Nickel
CAD/BIM Files
https://sugatsuneamerica-embedded.qa.partcommunity.com/3d-cad-models/?info=sugatsuneamerica/locks/2150b-2160b_asmtab.prj&hidePortlets=searchHeader
Videos

No videos yet!

Downloads