ITEM NO. | PRS-40 |
Weight | 55 g |
Dimensions | 77.9 × 36 × 15.6 mm |
Bar/Bolt Diameter (mm) | 7 |
Includes Strike Plate | yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
77.9 mm | 36 mm | 15.6 mm | 55 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Satin |
Bolt | 303 Stainless Steel | Satin |
Counterplate | 304 Stainless Steel | Satin |