360-P6WT

Olympia Mounting Plate (4 Holes) - 360-P6WT

MSRP:
$1.65 USD
(No reviews yet) Write a Review
360-P6WT

Olympia Mounting Plate (4 Holes) - 360-P6WT

MSRP:
$1.65 USD
(No reviews yet) Write a Review
Product Description
  • For the standard and +5mm types:
  • Value of H for inset installation is "door thickness + 24 mm".
  • When using with the GH-360FP, value of H is "door thickness + 26 mm"
  • For the +7.5mm type:
  • Value of H for inset installation is "door thickness + 16.5 mm".
  • When using with the GH-360FP, value of H is "door thickness + 18.5 mm".
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
26
Length or Depth of Item when closed (mm)
43.7
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
47
Height of Item (in)
1.875
Width of Item (mm)
10.5
Width of Item (in)
0.4375
Clip-on
Y
Holes
4
Adjustable
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm or #5 flat head screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
Y
Downloadable Files

Related Products

Image coming soon

$2.09
Olympia Mounting Plate (4 Holes)  - 360-P6W-30-32T

$1.98
Olympia Mounting Plate  - 360-P4W-32T

$1.54
Image coming soon

$1.87
Olympia Mounting Plate  - 360-P4W-32T-DS

$1.98