Product Description
- Featuring 5-speed adjustable damper.
- Load capacity: 9 kg (19.8 Ibs)/2 pcs, 15 kg (33 lbs)/3 pcs.
- Maximum door width: 6 mm (23-5/8")/2 pcs.
- Maximum door thickness: 3 mm (1-3/16")
- Clip on type for easy installation.
- 3-way adjustment with door installed.
- Mounting plate sold separately.
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
84
Length or Depth of Item when closed (mm)
79
Length or Depth of Item when closed (in)
3.125
Height of Item (mm)
62
Height of Item (in)
2.5
Width of Item (mm)
42.5
Width of Item (in)
1.6875
Load Capacity (kg/pr)
9
Load Capacity (lbs/pr)
19.8
Load Capacity (kg/3 ea)
15
Load Capacity (lbs/3 ea)
33
Load Capacity (kg/4 ea)
22
Load Capacity (lbs/4 ea)
48
Load Capacity (kg/5 ea)
26
Load Capacity (lbs/5 ea)
57
Cup Bore Diameter (mm)
40
Cup Bore Diameter (in)
1.5625
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Max. Door Width (mm)
60
Max. Door Width (in)
2.375
Max. Door Thickness (mm)
30
Max. Door Thickness (in)
1.1875
Min. Door Thickness (mm)
18
Min. Door Thickness (in)
0.6875
Max. Setback from Edge (mm)
8
Min. Setback from Edge (mm)
3
Max. Overlay (mm)
26
Max. Overlay (in)
1
Min. Overlay (mm)
22
Min. Overlay (in)
0.875
Closing Type
Free swinging
Clip-on
Y
Holes
2
Adjustable
N
Max. Opening Angle (?)
100
Max. Opening Angle (degree)
100
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5 mm or #5 flat head self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files