ITEM NO. | 360-D26-9T |
Weight | 75 g |
Dimensions | 76 × 41 × 57 mm |
Material | Steel |
360-D26-9TOLYMPIA CONCEALED HINGE
Description
• Featuring 5-speed adjustable damper.
• Load capacity: 6 kg (13.2 Ibs)/2 pcs, 10 kg (22 lbs)/3 pcs.
• Maximum door width: 600 mm (23-5/8″)/2 pcs.
• Maximum door thickness: 20mm (13/16″)
• Clip on type for easy installation.
• 3-way adjustment with door installed.
• Mounting plate sold separately.
No videos yet!