ITEM NO. | HG-PA182-9 |
Weight | 800 g |
Dimensions | 178 × 100 × 40 mm |
Adjustable | Yes |
Dampening Direction | Closing |
Damper Torque (KGF-CM) | 91 |
Damper Torque (LBS-IN) | 79 |
Max Opening Angle (Degree) | 110 |
Mounting Type | Outside Back Mount |
HG-PA182-9POWER ASSIST HINGE
Description
• Reduces the effort to open lid/door.
• External surface mounted.
• Soft-closing.
•
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!