ITEM NO. | MTH-L300 |
Weight | 360 g |
Dimensions | 360 × 31 × 74 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 27 X 23 |
Bar Shape | Round |
CC Length (Inch) | 11-13/16 |
CC Length (mm) | 300 |
Internal Height (inch) | 01-11-2016 |
Internal Height (mm) | 43 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
360 mm | 31 mm | 74 mm | 360 g |
Components
Component | Material | Finish |
Bracket | Polyamide | Black |