LSN15-32-1000PIANO HINGE

Specs
ITEM NO.LSN15-32-1000
Weight 574 g
Dimensions 1000 × 3.5 × 32 mm
RoHS Status

RoHS 3

Overall Length (mm) Width (mm) Height (mm) Weight (g)
1,000 mm 3.5 mm 32 mm 574 g

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads