Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
615
Length or Depth of Item when closed (mm)
5
Length or Depth of Item when closed (in)
0.25
Height of Item (mm)
38
Height of Item (in)
1.5
Width of Item (mm)
1000
Width of Item (in)
39.375
Load Capacity (kg)
76
Load Capacity (lbs)
167
Holes
0
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files