CT-05H

PANEL REMOVAL TOOL - CT-05H

Product Specifications
Material
Stainless Steel
Finish
Plain
Weight of Item (g)
58
Length or Depth of Item when closed (mm)
91.2
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
20
Width of Item (mm)
25.2
Width of Item (in)
1
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

Image coming soon

$52.70
YARD KIT LOW PROFILE - LP-08Y

$224.00
31MM HSS COUNTERSINK DRILL BIT WITH 10MM SHANK - CT-12

$216.00
INSTALL TOOL FOR PC-F1 - CT-03

$52.70
INSTALL TOOL FOR LP-F8 & LP-DF8 (ALUMINUM) - CT-19

$100.80