WP-1L

OVERLAY DOOR PIVOT HINGE - WP-1L

Product Specifications
Material
430 Stainless Steel
Finish
Plain
Weight of Item (g)
23
Length or Depth of Item when closed (mm)
34
Length or Depth of Item when closed (in)
1.375
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
40.5
Width of Item (in)
1.625
Load Capacity (kg/pr)
1.8
Load Capacity (lbs/pr)
3.9
Max. Door Height (mm)
700
Max. Door Height (in)
27.5625
Max. Door Width (in)
11.8125
Max. Door Thickness (mm)
24
Max. Door Thickness (in)
0.9375
Min. Door Thickness (mm)
0
Min. Door Thickness (in)
0
Holes
7
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm or #6 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

OVERLAY DOOR PIVOT HINGE - WP-3L

$7.60
OVERLAY DOOR PIVOT HINGE - WP-3R

$7.60
OVERLAY DOOR PIVOT HINGE - WP-1R

$8.30
OVERLAY DOOR PIVOT HINGE - PAS-80

$153.70
OVERLAY DOOR PIVOT HINGE - PL-60L

$7.90