ITEM NO. | AHB-18/SB |
Weight | 76 g |
Dimensions | 60 × 40 × 30 mm |
Holes | 7 |
Load Capacity (kg/pair) | 2.6 |
Load Capacity (lbs/pair) | 5.7 |
Max. Door Height (inch) | 27-09-2016 |
Max. Door Height (mm) | 700 |
Max. Door Width (inch) | 17-03-2004 |
Max. Door Width (mm) | 450 |
Min. Door Thickness (inch) | 13/16 (Recess Mount), 11/16 (Surface Mount) |
Min. Door Thickness (mm) | 21 (Recess Mount), 18 (Surface Mount) |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
60 mm | 5.5 mm | 40 mm | 76 g |
Components
Component | Material | Finish |