NEW HORIZONTAL BI-FOLD MECHANI
HBFN-3MNEW HORIZONTAL BI-FOLD MECHANI
Description
• Unique new bi-fold door mechanism will assist in opening and closing doors in a smooth motion
• No tracks or guides required
• Handle position can be at the bottom of the door
• Arm length adjustable for various door sizes
• Patented LAPCON technology provides smooth and quiet motion
• Recommended Door Size and Weight): Width, 450~900 mm (17-23/32″~35-7/16″) Height, 320~370 mm (12-19/32″~14-9/16″)/each door Weight, 2.5~5.5 kg (5.5~12.1 lbs)/each door
ITEM NO. | HBFN-3M |
Weight | 1500 g |
Dimensions | 210 × 21 × 353 mm |
Door Max. Height (inch) | 14-09-2016 |
Door Max. Height (mm) | 370 |
Door Max. Weight (kg) | 4.5 |
Door Max. Weight (lbs) | 9.9 |
Door Max. Width (inch) | 35-7/16 |
Door Max. Width (mm) | 900 |
Door Min. Height (inch) | 12-19/32 |
Door Min. Height (mm) | 320 |
Door Min. Weight (kg) | 3.6 |
Door Min. Weight (lbs) | 7.9 |
Door Min. Width (inch) | 17-23/32 |
Door Min. Width (mm) | 450 |
Hold Open Angle (degree) | 90, 105 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.