ITEM NO. | AZ-GD180-HL |
Weight | 1042 g |
Dimensions | 100 × 218 × 164 mm |
RoHS Status | RoHS 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
218 mm | 164 mm | 100 mm | 1,042 g |
Components
Component | Material | Finish |
• Built in damper to keep the lid from slamming shut
• Integrated anti-pinching plates
• Vertical use only
• Corrosion resistant
• Guide sold separately.
ITEM NO. | AZ-GD180-HL |
Weight | 1042 g |
Dimensions | 100 × 218 × 164 mm |
RoHS Status | RoHS 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
218 mm | 164 mm | 100 mm | 1,042 g |
Component | Material | Finish |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)