HG-JHM14-S-20BL

MORTISE MOUNT SOFT CLOSING HINGE, 13-20 LBS•IN, BLACK - HG-JHM14-S-20BL

Product Description
  • Hinge with built-in damper to keep lid from slamming shut
  • Mortise mount type
Product Specifications
Material
Polyacetal
Finish
Black
Weight of Item (g)
51
Length or Depth of Item when closed (mm)
48
Length or Depth of Item when closed (in)
1.9375
Height of Item (mm)
21
Height of Item (in)
0.875
Width of Item (mm)
48
Width of Item (in)
1.9375
Min. Panel Thickness (mm)
8
Min. Panel Thickness (in)
0.3125
Max. Torque (kgf-cm/pr)
20.4
Min. Torque (kgf-cm/pr)
15.3
Min. Torque (lbs-in/pr)
13.311
Mounting Type
Mortise Mount
Knuckles
1
Holes
4
Adjustable
N
Max. Opening Angle (?)
116.1
Max. Opening Angle (degree)
116.1
Dampening Direction
Closing
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

MORTISE MOUNT SOFT CLOSING HINGE, 13-20 LBS•IN, WHITE - HG-JHM14-S-20WT

$18.90
MORTISE MOUNT SOFT CLOSING HINGE, 7.0-13 LBS•IN, BLACK - HG-JHM14-S-15BL

$18.40
MORTISE MOUNT SOFT CLOSING HINGE, 4.3-7 LBS•IN, BLACK - HG-JHM14-S-8BL

$17.90
MORTISE MOUNT SOFT CLOSING HINGE, 7.0-13 LBS•IN, WHITE - HG-JHM14-S-15WT

$18.40
COVER FOR HG-JHM20 - HG-JHM20-BL

$3.60