Product Description
- Contains metal powder, allowing for detection by metal detectors.
- Colored blue for easy visibility.
- Made of silicone rubber for better heat and cold resistance.
- Compliant with the Food Sanitation Act.
- Applications: Food machinery and food packaging machines.
Product Specifications
Material
Rubber Silicone
Finish
Blue
Weight of Item (g)
6
Height of Item (mm)
11.8
Height of Item (in)
0.5
Width of Item (mm)
37
Width of Item (in)
1.5
Round Bore Dimensions (mm)
33
Round Bore Dimensions (in)
1.3125
Bore Dimensions Height (mm)
33
Bore Dimensions Height (in)
1.3125
Bore Dimensions Width (mm)
33
Bore Dimensions Width (in)
1.3125
Diameter (mm)
21
Diameter (in)
0.8125
Max. Panel Thickness (mm)
6
Max. Panel Thickness (in)
0.25
Min. Panel Thickness (mm)
6
Min. Panel Thickness (in)
0.25
Shape
Round
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files