ITEM NO. | ML-30S/BRN |
Weight | 22.5 g |
Dimensions | 43 × 30.5 × 16 mm |
Includes Strike Plate | yes |
Magnetic | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
43 mm | 30.5 mm | 16 mm | 22.5 g |
Components
Component | Material | Finish |
Body | ABS | Brown |
Latch | Steel | Nickel |
Counterplate | Steel | Nickel |
Magnet | Ferrite |