ITEM NO. | PXB-GN05M-101-YR |
Weight | 32 g |
Dimensions | 35 × 17 × 46 mm |
Load Capacity (kg) | 1.1 |
Load Capacity (lbs) | 2.4 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
35 mm | 17 mm | 46 mm | 32 g |
Components
Component | Material | Finish |
Base | Zinc Alloy | Plain |
Cover | Silicone Rubber |