Product Specifications
Material
ABS
Finish
Orange
Weight of Item (g)
58
Length or Depth of Item when closed (mm)
43.5
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
43.5
Height of Item (in)
1.75
Width of Item (mm)
36
Width of Item (in)
1.4375
Load Capacity (kg)
2
Load Capacity (lbs)
4.4
Mounting Type
Surface mount
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files