ITEM NO. | SUPER-88 |
Weight | 28.5 g |
Dimensions | 46 × 21 × 15 mm |
Includes Strike Plate | yes |
Magnetic Force (kg) | 1.5 |
Magnetic Force (lbs) | 3.3 |
Requires Strike Plate | yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
46 mm | 21 mm | 15 mm | 28.5 g |
Components
Component | Material | Finish |
Housing | Aluminum | Anodized |
Yoke | Steel | Chromate |
Magnet | Ferrite | |
Counterplate | Steel | Chromate |