ITEM NO. | MC-SS30 |
Weight | 22 g |
Dimensions | 24 × 29 × 17 mm |
Magnetic Force (kg) | 3 |
Magnetic Force (lbs) | 6.6 |
Snap-in | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
24 mm | 29 mm | 17 mm | 22 g |
Components
Component | Material | Finish |
Housing | ABS | Ivory |
Yoke | Steel | Yellow Zinc Chromate |
Magnet | Ferrite |