ITEM NO. | MC-SPL-W |
Weight | 100 g |
Dimensions | 106 × 16 mm |
Includes Strike Plate | yes |
Magnetic Force (kg) | 5.6 |
Magnetic Force (lbs) | 12.3 |
Requires Strike Plate | yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
106 mm | 16 mm | 100 g |
Components
Component | Material | Finish |
Housing | PBT | White |
Yoke | 430 Stainless Steel | Plain |
Counterplate | 430 Stainless Steel | Plain |
Magnet | Ferrite |