Product Specifications
Material
Plastic (ABS)
Finish
White
Weight of Item (g)
20
Length or Depth of Item when closed (mm)
14
Length or Depth of Item when closed (in)
0.5625
Height of Item (mm)
54.5
Height of Item (in)
2.1875
Width of Item (mm)
10
Width of Item (in)
0.4375
Magnetic Force (kg)
4.5
Magnetic Force (lbs)
9.9
Snap-in
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files