Product Specifications
Material
ABS, Steel
Finish
Ivory, Nickel
Weight of Item (g)
18
Length or Depth of Item when open (mm)
30.5
Length or Depth of Item when open (in)
1.25
Height of Item (mm)
14.2
Height of Item (in)
0.5625
Width of Item (mm)
46
Width of Item (in)
1.8125
Magnetic Force (kg)
3
Magnetic Force (lbs)
6.6
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 13, 2.7 X 13
Fasteners Type
Screw
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files