MC-84/BLK

MAGNETIC CATCH - MC-84/BLK

Product Specifications
Material
ABS
Finish
Black
Weight of Item (g)
18
Length or Depth of Item when open (mm)
30.5
Length or Depth of Item when open (in)
1.25
Height of Item (mm)
14.2
Height of Item (in)
0.5625
Width of Item (mm)
46
Width of Item (in)
1.8125
Magnetic Force (kg)
3
Magnetic Force (lbs)
6.6
Sealed
N
Snap-in
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 13, 2.7 X 13
Fasteners Type
Screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

MAGNETIC CATCH - MC-112/BLK

$4.30
MAGNETIC CATCH - MC-113/BLK

$2.70
MAGNETIC CATCH - MC-111/BLK

$6.10