ITEM NO. | MC-112/IVY |
Weight | 32 g |
Dimensions | 53 × 23.5 × 6.2 mm |
RoHS Status | RoHS 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
53 mm | 23.5 mm | 6.2 mm | 32 g |
Components
Component | Material | Finish |
Housing | ABS | Ivory |
Magnet | Ferrite | |
Yoke | Steel | Yellow Zinc Chromate |
Counterplate | Steel | Nickel |