ITEM NO. | MJ-30 |
Weight | 30 g |
Dimensions | 30 × 30.9 × 42 mm |
RoHS Status | Not Compliant |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
30 mm | 30.9 mm | 42 mm | 30 g |
Components
Component | Material | Finish |
Hook | Aluminum Alloy | Anodized |
Body | ABS | White |
Magnet | Neodymium |