ITEM NO. | HG-50GNB |
Weight | 320 g |
Dimensions | 75 × 50 × 68 mm |
RoHS Status | RoHS 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
75 mm | 50 mm | 68 mm | 320 g |
Components
Component | Material | Finish |
Body | Steel | Clear Zinc Chromate (Trivalent Chromium) |
Mounting Plate | Steel | Clear Zinc Chromate (Trivalent Chromium) |
Wheel | Reinforced Nylon (GNB) | Black |