UHG-50MCE

LOW PROFILE HEAVY DUTY CASTER - UHG-50MCE

Product Specifications
Material
Steel
Finish
Clear Zinc Chromate (Trivalent Chromium)
Weight of Item (g)
820
Length or Depth of Item when closed (mm)
84
Length or Depth of Item when closed (in)
3.3125
Height of Item (mm)
79
Height of Item (in)
3.125
Width of Item (mm)
84
Width of Item (in)
3.3125
Load Capacity (kg)
408
Load Capacity (lbs)
898
Wheel Type
Single Wheel
Locking Type (Brake)
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
8 mm bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

LOW PROFILE HEAVY DUTY CASTER - UHG-50PB

$107.70
LOW PROFILE HEAVY DUTY CASTER - UHG-50MC

$129.50
LOW PROFILE HEAVY DUTY CASTER - UHG-75PB

$230.50
LOW PROFILE HEAVY DUTY CASTER - UHG-65MCE

$347.90
LOW PROFILE HEAVY DUTY CASTER - UHG-65GFB

$131.70