HG-65PB

LOW PROFILE HEAVY DUTY CASTER - HG-65PB

Product Description
  • Low profile and heavy duty up to 255 kg (561 lbs), ideal for manufacturing equipment
  • Hardened frame for maximum rigidity and strength
  • Sealed ball bearing swivel assembly provides smooth and long-term service
  • Made with trivalent chromium for RoHS compliance
Product Specifications
Material
Steel
Finish
Clear Zinc Chromate (Trivalent Chromium)
Weight of Item (g)
880
Length or Depth of Item when closed (mm)
99.5
Length or Depth of Item when closed (in)
3.9375
Height of Item (mm)
92
Height of Item (in)
3.625
Width of Item (mm)
90
Width of Item (in)
3.5625
Load Capacity (kg)
306
Load Capacity (lbs)
675
Wheel Type
Single Wheel
Locking Type (Brake)
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
10 mm bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

LOW PROFILE HEAVY DUTY CASTER - UHG-65PB

$175.60
LOW PROFILE HEAVY DUTY CASTER - HG-75PB

$142.00
LOW PROFILE HEAVY DUTY CASTER - HG-50GNB

$62.60
LOW PROFILE HEAVY DUTY CASTER - UHG-50PB

$107.70
LOW PROFILE HEAVY DUTY CASTER - UHG-50MC

$129.50