UHG-80MC

LOW PROFILE HEAVY DUTY CASTER - UHG-80MC

Product Specifications
Material
Steel
Finish
Clear Zinc Chromate (Trivalent Chromium)
Weight of Item (g)
1680
Length or Depth of Item when closed (mm)
110
Length or Depth of Item when closed (in)
4.375
Height of Item (mm)
120
Height of Item (in)
4.75
Width of Item (mm)
85
Width of Item (in)
3.375
Load Capacity (kg)
816
Load Capacity (lbs)
1795
Wheel Type
Single Wheel
Locking Type (Brake)
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
8,5 mm bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

LOW PROFILE HEAVY DUTY CASTER - UHG-50PB

$107.70
LOW PROFILE HEAVY DUTY CASTER - UHG-50MC

$129.50
LOW PROFILE HEAVY DUTY CASTER - UHG-75PB

$230.50
LOW PROFILE HEAVY DUTY CASTER - UHG-65MCE

$347.90
LOW PROFILE HEAVY DUTY CASTER - UHG-65GFB

$131.70